SLAC Cable DVI-D Plug / DVI-D Plug "RF-BLOK" (DVI-REPEATER-MM-5.0M)

SLAC Cable DVI-D Plug / DVI-D Plug "RF-BLOK" DVI-REPEATER-MM-5.0M
  • Volume Discount

Product Details:

Manufacturer part number: DVI-REPEATER-MM-5.0M

Brand: TTL

Price: 70.34

Delivery time: 3 Days


Technical Data:

Length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVI-REPEATER-MM-5.0M

Part Number
DVI-REPEATER-MM-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

70.34 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight

This page is SLAC Cable DVI-D Plug / DVI-D Plug "RF-BLOK", part number DVI-REPEATER-MM-5.0M.
You can find the detail information about specifications and dimensions on part number DVI-REPEATER-MM-5.0M.

Variation of this product

Part Number
DVI-REPEATER-MM-7.5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)

99.00 €

1 Available 3 Days 107.5

Tech Support