SVGA Monitor Cable HD15 Plug / HD15 Plug (2311B-3.0M)

SVGA Monitor Cable  HD15 Plug / HD15 Plug 2311B-3.0M
  • Volume Discount

Product Details:

Manufacturer part number: 2311B-3.0M

Brand: TTL

Price: 7.40

Delivery time: 3 Days


Technical Data:

Length: 3 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2311B-3.0M

Part Number
2311B-3.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

7.40 €

1 Available 3 Days 103

Loading...

  1. 1

Basic information

Type Cable with ferrite core Connector type CN1 VGA (male) Connector type CN2 VGA (male)
CN1 connector direction Straight CN2 connector direction Straight

This page is SVGA Monitor Cable HD15 Plug / HD15 Plug, part number 2311B-3.0M.
You can find the detail information about specifications and dimensions on part number 2311B-3.0M.

Variation of this product

Part Number
2311B-5.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)

8.20 €

1 Available 3 Days 105

Tech Support