UltraFlex Cat.6A S / FTP LSOH Patch Cable - black (1812-0.5M-UF)

UltraFlex Cat.6A S / FTP LSOH Patch Cable - black 1812-0.5M-UF
  • Volume Discount

Product Details:

Manufacturer part number: 1812-0.5M-UF

Brand: TTL

Price: 6.06

Delivery time: 3 Days


Technical Data:

Cable Outer Diameter: 6.0 to 6.9

Color: Black

Length: Fixed: 0.3 to 0.9

Connector A: Cat.6a RJ45 plug

Connector B: Cat.6a RJ45 plug


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1812-0.5M-UF

Part Number
1812-0.5M-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCable Outer Diameter Color Length: Fixed Connector A Connector B Wire type Transmission Outer Diameter
(mm)
Length
(m)

6.06 €

10 Available 3 Days 106.0 to 6.9Black0.3 to 0.9Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.20.5

Loading...

  1. 1

Basic information

Category CAT6A Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Length Fixed Cable Type Standard

This page is UltraFlex Cat.6A S / FTP LSOH Patch Cable - black, part number 1812-0.5M-UF.
You can find the detail information about specifications and dimensions on part number 1812-0.5M-UF.

Variation of this product

Part Number
1812-0.15M-UF
1812-0.25M-UF
1812-1.0M-UF
1812-10.0M-UF
1812-100R-UF
1812-15.0M-UF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCable Outer Diameter Color Length: Fixed Connector A Connector B Wire type Transmission Outer Diameter
(mm)
Length
(m)

4.90 €

10 Available 3 Days 106.0 to 6.9Black0.2Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.20.15

5.26 €

10 Available 3 Days 106.0 to 6.9Black0.3 to 0.9Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.20.25

7.74 €

1 Available 3 Days 106.0 to 6.9Black1.0 to 1.9Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.21

38.06 €

1 Available 3 Days 106.0 to 6.9Black10.0 to 19.9Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.210

343.44 €

1 Available 3 Days 106.0 to 6.9Black100 or More Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.2100

54.84 €

1 Available 3 Days 106.0 to 6.9Black10.0 to 19.9Cat.6a RJ45 plugCat.6a RJ45 plug4x2xAWG26 / 7 copperUp to 10 Gbit6.2 ± 0.215

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360