UltraFlex Cat.6A S / FTP LSOH Patch Cable - green

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1842-0.5M-UF
1842-0.15M-UF
1842-0.25M-UF
1842-1.0M-UF
1842-2.0M-UF
1842-3.0M-UF
1842-5.0M-UF
1842-7.5M-UF
1842-10.0M-UF
1842-15.0M-UF
1842-20.0M-UF
1842-30.0M-UF
1842-100R-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShield Details Length: Fixed Length
(m)

6.06 €

10 Available 3 Days 10Single Layer Shield0.3 to 0.90.5

4.90 €

1 Available 3 Days 10Single Layer Shield0.20.15

5.26 €

1 Available 3 Days 10Double Layer Shield0.3 to 0.90.25

7.74 €

1 Available 3 Days 10Double Layer Shield1.0 to 1.91

11.12 €

1 Available 3 Days 10Double Layer Shield2.0 to 2.92

14.44 €

1 Available 3 Days 10Double Layer Shield3.0 to 4.93

21.30 €

1 Available 3 Days 10Single Layer Shield5.0 to 6.95

30.10 €

1 Available 67 Days 10Double Layer Shield7.0 to 9.97.5

38.06 €

1 Available 3 Days 10Double Layer Shield10.0 to 19.910

54.84 €

1 Available 3 Days 10Double Layer Shield10.0 to 19.915

72.30 €

1 Available 3 Days 10Single Layer Shield20.0 to 29.920

105.88 €

1 Available 3 Days 10Double Layer Shield30.0 to 49.930

343.44 €

1 Available 3 Days 10Single Layer Shield100 or More 100

Loading...

  1. 1

Basic information

Category CAT6A Shield Structure Shielded・STP Connector Type RJ45-RJ45
Cable Outer Diameter 6.0 to 6.9 Color Green Length Fixed
Connector A Cat.6a RJ45 plug Connector B Cat.6a RJ45 plug Wire type 4x2xAWG26 / 7 copper
Transmission Up to 10 Gbit Outer Diameter(mm) 6.2 ± 0.2 Cable Type Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360