UltraFlex PRO-SVGA Monitor Cable HD15 Plug / HD15 Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315-1.0M-UF
2315-1.8M-UF
2315-3.0M-UF
2315-5.0M-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

15.04 €

1 Available 3 Days 101

17.30 €

1 Available 3 Days 101.8

22.22 €

1 Available 3 Days 103

31.34 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
CN1 connector direction Straight CN2 connector direction Straight

Tech Support