USB 3.0 Cable A Plug / Micro B Plug - black (4224-0.5M)

USB 3.0 Cable A Plug / Micro B Plug - black 4224-0.5M
  • Volume Discount

Product Details:

Manufacturer part number: 4224-0.5M

Brand: TTL

Price: 3.48

Delivery time: 3 Days


Technical Data:

Length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4224-0.5M

Part Number
4224-0.5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

3.48 €

1 Available 3 Days 100.5

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB3.0 Connector type CN1 A male Connector type CN2 MicroB male
Type Cable Color Black Feature up to 5 Gbps
Wires Copper UL20276

This page is USB 3.0 Cable A Plug / Micro B Plug - black, part number 4224-0.5M.
You can find the detail information about specifications and dimensions on part number 4224-0.5M.

Variation of this product

Part Number
4224-1.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)

3.94 €

1 Available 3 Days 101

Tech Support