1.8M Power Cable CEE7 / 7 180° / C19 180° - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7132-1.8M

Part Number
7132-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.40 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Specified Length(m) 1.8 Sheath (outer coating) color Black Power supply/signal For Power Supply
Connector A CEE 7/7 180° Plug Connector B C19 180° Socket Voltage 250 V / 10 A
Feature 1 H05VV-F 3G 0.5 mm

This page is 1.8M Power Cable CEE7 / 7 180° / C19 180° - black, part number 7132-1.8M.
You can find the detail information about specifications and dimensions on part number 7132-1.8M.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360