Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1808
Type | Jack | Category | CAT6A | Color | Other |
---|---|---|---|---|---|
Function | Tool-Free | Dimension length(mm) | 19.2 | Dimension width(mm) | 14.7 |
Material | Die cast zinc | For cable | AWG22 - AWG 26 |
This page is TTLanCAT.6A Keystone Module, GHMT certified, part number 1808.
You can find the detail information about specifications and dimensions on part number 1808.
Configure
Basic Attributes
Optional Attributes