Allweather / Rubber & Lift Hoist Cable H07 RN F (37028/50)

Allweather / Rubber & Lift Hoist Cable H07 RN F 37028/50

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 37028/50

Brand: HELUKABEL

Price: 87.75

Delivery time: 5 Days


Technical Data:

Overall Length: 50 m

Finished outer diameter: min 9.2 - max 11.9 mm

Test voltage: 2.5 kV

Number of cores x nominal cross section: 3 G 1.5 mm2

Weight approx.: 165 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

37028/50

Part Number
37028/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

87.75 €

1 5 Days 1050min 9.2 - max 11.92.53 G 1.516543

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.75, with protected and fixed installation 1.0 Rated voltage Uo(kV) 0.45, with solid and protected installation 0.6 Temperature range(°C) -30°C to +60°C

This page is Allweather / Rubber & Lift Hoist Cable H07 RN F, part number 37028/50.
You can find the detail information about specifications and dimensions on part number 37028/50.

Variation of this product

Part Number
37001/500
37002/100
37002/1000
37028/500
37029/100
37029/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

351.54 €

1 5 Days 10500min 5.7 - max 7.12.51 x 1.55814.4

99.51 €

1 5 Days 10100min 6.3 - max 7.92.51 x 2.57124

994.99 €

1 5 Days 101000min 6.3 - max 7.92.51 x 2.57124

877.49 €

1 5 Days 10500min 9.2 - max 11.92.53 G 1.516543

266.45 €

1 5 Days 10100min 10.9 - max 14.02.53 G 2.523572

2,664.43 €

1 5 Days 101000min 10.9 - max 14.02.53 G 2.523572

Tech Support