Manufacturer part number: 22402/500
Brand: HELUKABEL
Price: 2,136.19 €
Delivery time: 5 Days
Overall Length: 500 m
Number Of Cores: 4 Core
Finished outer diameter: 7.8 mm
Conductor Nominal cross-section: 0.5
protective conductor: yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22402/500
Part Number
|
---|
22402/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,136.19 € | 1 | 5 Days | 10 | 500 | 4 | 7.8 | 0.5 | yes |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | TMPU |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | finest wires | Stranding | Core |
Core identification | continuous white number print | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
This page is Cable for Drag Chain PUR,TMPU screened UV resistant PURÖ JZ HF YCP, part number 22402/500.
You can find the detail information about specifications and dimensions on part number 22402/500.
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22401/1000 |
22401/500 |
22402/1000 |
22403/1000 |
22407/1000 |
22407/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
3,479.09 € | 1 | 5 Days | 10 | 1000 | 3 | 7.2 | 0.5 | yes | |||
1,739.54 € | 1 | 5 Days | 10 | 500 | 3 | 7.2 | 0.5 | yes | |||
4,272.36 € | 1 | 5 Days | 10 | 1000 | 4 | 7.8 | 0.5 | yes | |||
4,772.63 € | 1 | 5 Days | 10 | 1000 | 5 | 8.3 | 0.5 | yes | |||
8,784.90 € | 1 | 5 Days | 10 | 1000 | 12 | 11.5 | 0.5 | yes | |||
4,392.46 € | 1 | 5 Days | 10 | 500 | 12 | 11.5 | 0.5 | yes |