Cable for Drag Chain PUR,TMPU UL CSA UV resistant halogen free MULTIFLEX 512 PUR (21572/1000)

Cable for Drag Chain  PUR,TMPU UL CSA UV resistant halogen free  MULTIFLEX 512 PUR 21572/1000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 21572/1000

Brand: HELUKABEL

Price: 3,469.60

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m

Number Of Cores: 4 Core

Finished outer diameter: 7 mm

Core insulation: TPE-E

Coat Material: TMPU


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21572/1000

Part Number
21572/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Rated voltage U
(kV)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

3,469.60 €

1 5 Days 10100047TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Halogen-free according to EN 50267-2-3 no

This page is Cable for Drag Chain PUR,TMPU UL CSA UV resistant halogen free MULTIFLEX 512 PUR, part number 21572/1000.
You can find the detail information about specifications and dimensions on part number 21572/1000.

Variation of this product

Part Number
21563/1000
21570/1000
21571/1000
21575/1000
21576/1000
21578/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Rated voltage U
(kV)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

6,659.05 €

1 5 Days 10100078.1TPE-ETMPU0.50.5--finest wiresCorecontinuous white number printyesno

2,758.69 €

1 5 Days 10100026.2TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printnono

3,334.27 €

1 5 Days 10100036.5TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printyesno

11,158.95 €

1 5 Days 1010001211TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printyesno

14,059.12 €

1 5 Days 1010001813TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printyesno

20,986.99 €

1 5 Days 1010002515.4TPE-ETMPU0.750.5--finest wiresCorecontinuous white number printyesno

Tech Support