Cable for Drag Chain PUR,TMPU UL CSA UV resistant halogen free MULTISPEED 500

Cable for Drag Chain  PUR,TMPU UL CSA UV resistant halogen free  MULTISPEED 500

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24376/1000
24378/1000
24379/1000
24379/500
24380/1000
24381/500
24382/1000
24387/1000
24390/1000
24392/1000
24394/1000
24396/1000
24398/1000
24398/500
24399/1000
24400/1000
24400/500
24402/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section

12,609.96 €

1 5 Days 1010001812.20.5

3,121.02 €

1 5 Days 10100035.20.75

3,873.77 €

1 5 Days 10100046.10.75

1,936.88 €

1 5 Days 1050046.10.75

3,649.94 €

1 5 Days 10100056.60.75

4,307.22 €

1 5 Days 10500710.50.75

9,229.41 €

1 5 Days 1010001211.40.75

4,017.47 €

1 5 Days 10100035.91

8,188.89 €

1 5 Days 101000711.21

17,185.73 €

1 5 Days 1010001815.11

3,924.71 €

1 5 Days 10100036.71.5

5,282.77 €

1 5 Days 101000581.5

16,994.80 €

1 5 Days 10100012151.5

8,497.40 €

1 5 Days 1050012151.5

25,019.52 €

1 5 Days 1010001817.71.5

31,490.06 €

1 5 Days 1010002520.51.5

15,745.02 €

1 5 Days 105002520.51.5

8,625.21 €

1 5 Days 10100059.82.5

Loading...

  1. 1

Basic information

Core insulation TPE Coat Material PUR (Polyurethan) Rated voltage U(kV) 0.5
Conductor class fine wired Unilay with short lay lengths Stranding Core Core identification continuous white number print
protective conductor yes Halogen-free according to EN 50267-2-3 no oil resistance no

Tech Support