Cable for Drag Chain PUR,TMPU UV resistant halogen free MULTIFLEX 512 PUR (22538/500)

Cable for Drag Chain  PUR,TMPU UV resistant halogen free  MULTIFLEX 512 PUR 22538/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 22538/500

Brand: HELUKABEL

Price: 3,285.56

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 7 Core

Finished outer diameter: 11.3 mm

Core insulation: TPE-E

Coat Material: TMPU


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22538/500

Part Number
22538/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

3,285.56 €

1 5 Days 10500711.3TPE-ETMPU1.5--finest wiresCorecontinuous white number printyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

This page is Cable for Drag Chain PUR,TMPU UV resistant halogen free MULTIFLEX 512 PUR, part number 22538/500.
You can find the detail information about specifications and dimensions on part number 22538/500.

Variation of this product

Part Number
22502/500
22503/1000
22503/500
22539/1000
22539/500
22540/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

1,151.23 €

1 5 Days 1050035.8TPE-ETMPU0.5--finest wiresCorecontinuous white number printyesno

2,489.31 €

1 5 Days 10100046.4TPE-ETMPU0.5--finest wiresCorecontinuous white number printyesno

1,244.65 €

1 5 Days 1050046.4TPE-ETMPU0.5--finest wiresCorecontinuous white number printyesno

11,813.72 €

1 5 Days 1010001213.8TPE-ETMPU1.5--finest wiresCorecontinuous white number printyesno

5,906.85 €

1 5 Days 105001213.8TPE-ETMPU1.5--finest wiresCorecontinuous white number printyesno

16,287.42 €

1 5 Days 1010001816.3TPE-ETMPU1.5--finest wiresCorecontinuous white number printyesno

Tech Support