• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cable for Drag Chain PUR,TMPU UV resistant PURÖ JZ HF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15524/500

Part Number
15524/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

1,406.31 €

1 5 Days 1050077.6TMPU0.5--finest wiresCorecontinuous white number printyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Rated voltage U(kV) 0.5
Halogen-free according to EN 50267-2-3 no

This page is Cable for Drag Chain PUR,TMPU UV resistant PURÖ JZ HF, part number 15524/500.
You can find the detail information about specifications and dimensions on part number 15524/500.

Variation of this product

Part Number
15521/500
15522/1000
15522/500
15526/1000
15526/500
15527/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

888.55 €

1 5 Days 1050035.2TMPU0.5--finest wiresCorecontinuous white number printyesno

2,172.71 €

1 5 Days 10100045.6TMPU0.5--finest wiresCorecontinuous white number printyesno

1,086.35 €

1 5 Days 1050045.6TMPU0.5--finest wiresCorecontinuous white number printyesno

4,468.12 €

1 5 Days 101000109.3TMPU0.5--finest wiresCorecontinuous white number printyesno

2,234.07 €

1 5 Days 10500109.3TMPU0.5--finest wiresCorecontinuous white number printyesno

467.91 €

1 5 Days 10100129.3TMPU0.5--finest wiresCorecontinuous white number printyesno

Tech Support