Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15541/500
Part Number
|
---|
15541/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,277.93 € | 1 | 5 Days | 10 | 500 | 5 | 7 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Halogen-free according to EN 50267-2-3 | no |
This page is Cable for Drag Chain PUR,TMPU UV resistant PURÖ JZ HF, part number 15541/500.
You can find the detail information about specifications and dimensions on part number 15541/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Coat Material
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
15521/500 |
15522/1000 |
15522/500 |
15542/1000 |
15542/500 |
15543/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
888.55 € | 1 | 5 Days | 10 | 500 | 3 | 5.2 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
2,172.71 € | 1 | 5 Days | 10 | 1000 | 4 | 5.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,086.35 € | 1 | 5 Days | 10 | 500 | 4 | 5.6 | TMPU | 0.5 | - | - | finest wires | Core | continuous white number print | yes | no | |||
3,603.28 € | 1 | 5 Days | 10 | 1000 | 7 | 8.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
1,801.64 € | 1 | 5 Days | 10 | 500 | 7 | 8.4 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no | |||
4,527.60 € | 1 | 5 Days | 10 | 1000 | 8 | 9.3 | TMPU | 0.75 | - | - | finest wires | Core | continuous white number print | yes | no |