Manufacturer part number: 49584/500
Brand: HELUKABEL
Price: 467.55 €
Delivery time: 5 Days
Overall Length: 500 m
Finished outer diameter: 3.7 mm
Conductor Nominal cross-section: 0.14
Number of cores: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
49584/500
Part Number
|
---|
49584/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | |
---|---|---|---|---|---|---|---|---|---|---|
467.55 € | 1 | 5 Days | 10 | 500 | 3.7 | 0.14 | 3 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | TMPU |
---|---|---|---|---|---|
Conductor class | stranded extra fine | Stranding | Core | Core identification | colored |
Rated voltage U(V) | 350 | protective conductor | no |
This page is Cable for Drag Chain PUR,TMPU UV resistant SUPER TRONIC PUROE, part number 49584/500.
You can find the detail information about specifications and dimensions on part number 49584/500.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Filter by standard shipping days
Optional Attributes
Part Number |
---|
49583/1000 |
49583/500 |
49584/1000 |
49585/1000 |
49585/500 |
49586/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores |
---|---|---|---|---|---|---|---|---|---|---|
1,095.18 € | 1 | 5 Days | 10 | 1000 | 3.5 | 0.14 | 2 | |||
547.59 € | 1 | 5 Days | 10 | 500 | 3.5 | 0.14 | 2 | |||
935.12 € | 1 | 5 Days | 10 | 1000 | 3.7 | 0.14 | 3 | |||
1,124.38 € | 1 | 5 Days | 10 | 1000 | 3.9 | 0.14 | 4 | |||
562.18 € | 1 | 5 Days | 10 | 500 | 3.9 | 0.14 | 4 | |||
1,171.97 € | 1 | 5 Days | 10 | 1000 | 4.2 | 0.14 | 5 |