Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15002/500
Part Number
|
---|
15002/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
492.38 € | 1 | 5 Days | 10 | 500 | 3 | 5.3 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
This page is Cable for Drag Chain PVC JZ HF, part number 15002/500.
You can find the detail information about specifications and dimensions on part number 15002/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
15001/500 |
15002/100 |
15002/1000 |
15003/100 |
15003/1000 |
15003/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
408.91 € | 1 | 5 Days | 10 | 500 | 2 | 5 | 0.5 | -10°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | no | - | |||
98.47 € | 1 | 5 Days | 10 | 100 | 3 | 5.3 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no | |||
984.75 € | 1 | 5 Days | 10 | 1000 | 3 | 5.3 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no | |||
122.34 € | 1 | 5 Days | 10 | 100 | 4 | 5.7 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,223.46 € | 1 | 5 Days | 10 | 1000 | 4 | 5.7 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no | |||
611.72 € | 1 | 5 Days | 10 | 500 | 4 | 5.7 | 0.5 | - | - | fine wired | Core | continuous white number print | yes | no |