Manufacturer part number: 49622/500
Brand: HELUKABEL
Price: 557.55 €
Delivery time: 5 Days
Overall Length: 500 m
Finished outer diameter: 4.6 mm
Conductor Nominal cross-section: 0.14
Number of cores: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
49622/500
Part Number
|
---|
49622/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | |
---|---|---|---|---|---|---|---|---|---|---|
557.55 € | 1 | 5 Days | 10 | 500 | 4.6 | 0.14 | 4 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Conductor class | stranded extra fine | Stranding | Core | Core identification | colored |
Rated voltage U(V) | 350 | protective conductor | no |
This page is Cable for Drag Chain PVC screened SUPER TRONIC C, part number 49622/500.
You can find the detail information about specifications and dimensions on part number 49622/500.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Filter by standard shipping days
Optional Attributes
Part Number |
---|
49621/500 |
49622/100 |
49622/1000 |
49623/1000 |
49623/500 |
49624/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores |
---|---|---|---|---|---|---|---|---|---|---|
491.44 € | 1 | 5 Days | 10 | 500 | 4.3 | 0.14 | 3 | |||
111.52 € | 1 | 5 Days | 10 | 100 | 4.6 | 0.14 | 4 | |||
1,115.08 € | 1 | 5 Days | 10 | 1000 | 4.6 | 0.14 | 4 | |||
1,299.68 € | 1 | 5 Days | 10 | 1000 | 4.9 | 0.14 | 5 | |||
649.84 € | 1 | 5 Days | 10 | 500 | 4.9 | 0.14 | 5 | |||
1,541.56 € | 1 | 5 Days | 10 | 1000 | 5.7 | 0.14 | 7 |