Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | |
---|---|---|---|---|---|---|---|---|---|---|
623.63 € | 1 | 5 Days | 10 | 500 | 4.4 | 0.14 | 2 | |||
738.52 € | 1 | 5 Days | 10 | 500 | 4.6 | 0.14 | 3 | |||
2,435.77 € | 1 | 5 Days | 10 | 1000 | 4.9 | 0.14 | 4 | |||
1,217.89 € | 1 | 5 Days | 10 | 500 | 4.9 | 0.14 | 4 | |||
988.84 € | 1 | 5 Days | 10 | 500 | 5.2 | 0.14 | 5 | |||
2,606.61 € | 1 | 5 Days | 10 | 1000 | 5.8 | 0.14 | 7 | |||
1,303.31 € | 1 | 5 Days | 10 | 500 | 5.8 | 0.14 | 7 | |||
3,579.85 € | 1 | 5 Days | 10 | 1000 | 6.8 | 0.14 | 10 | |||
1,789.92 € | 1 | 5 Days | 10 | 500 | 6.8 | 0.14 | 10 | |||
3,854.81 € | 1 | 5 Days | 10 | 1000 | 6.8 | 0.14 | 12 | |||
5,572.41 € | 1 | 5 Days | 10 | 1000 | 7.7 | 0.14 | 18 | |||
7,407.88 € | 1 | 5 Days | 10 | 1000 | 9.1 | 0.14 | 25 | |||
1,709.05 € | 1 | 5 Days | 10 | 1000 | 4.9 | 0.25 | 3 | |||
854.53 € | 1 | 5 Days | 10 | 500 | 4.9 | 0.25 | 3 | |||
1,999.45 € | 1 | 5 Days | 10 | 1000 | 5.2 | 0.25 | 4 | |||
999.72 € | 1 | 5 Days | 10 | 500 | 5.2 | 0.25 | 4 | |||
2,420.71 € | 1 | 5 Days | 10 | 1000 | 5.6 | 0.25 | 5 | |||
3,107.46 € | 1 | 5 Days | 10 | 1000 | 6.3 | 0.25 | 7 | |||
1,553.73 € | 1 | 5 Days | 10 | 500 | 6.3 | 0.25 | 7 | |||
4,661.09 € | 1 | 5 Days | 10 | 1000 | 7.4 | 0.25 | 12 | |||
2,330.54 € | 1 | 5 Days | 10 | 500 | 7.4 | 0.25 | 12 | |||
1,578.73 € | 1 | 5 Days | 10 | 1000 | 4.9 | 0.34 | 2 | |||
789.37 € | 1 | 5 Days | 10 | 500 | 4.9 | 0.34 | 2 | |||
2,001.68 € | 1 | 5 Days | 10 | 1000 | 5.1 | 0.34 | 3 | |||
1,000.83 € | 1 | 5 Days | 10 | 500 | 5.1 | 0.34 | 3 | |||
2,339.29 € | 1 | 5 Days | 10 | 1000 | 5.5 | 0.34 | 4 | |||
1,169.64 € | 1 | 5 Days | 10 | 500 | 5.5 | 0.34 | 4 | |||
2,725.04 € | 1 | 5 Days | 10 | 1000 | 5.9 | 0.34 | 5 | |||
1,362.53 € | 1 | 5 Days | 10 | 500 | 5.9 | 0.34 | 5 | |||
5,350.80 € | 1 | 5 Days | 10 | 1000 | 6.7 | 0.34 | 7 | |||
4,403.79 € | 1 | 5 Days | 10 | 1000 | 7.8 | 0.34 | 10 | |||
5,341.88 € | 1 | 5 Days | 10 | 1000 | 7.8 | 0.34 | 12 | |||
2,670.94 € | 1 | 5 Days | 10 | 500 | 7.8 | 0.34 | 12 | |||
6,154.30 € | 1 | 5 Days | 10 | 1000 | 8.2 | 0.34 | 14 | |||
7,712.59 € | 1 | 5 Days | 10 | 1000 | 9 | 0.34 | 18 | |||
3,856.29 € | 1 | 5 Days | 10 | 500 | 9 | 0.34 | 18 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Conductor class | stranded | Stranding | Core | Core identification | colored |
Rated voltage U(V) | 300 | protective conductor | no |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Filter by standard shipping days
Optional Attributes