Manufacturer part number: 24113/1000
Brand: HELUKABEL
Price: 10,957.79 €
Delivery time: 5 Days
Overall Length: 1000 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24113/1000
Number Of Cores(Core) | 7 | Finished outer diameter(mm) | 15.7 | Core insulation | TPE |
---|---|---|---|---|---|
Coat Material | PVC | Conductor Nominal cross-section | 1.5 | Rated voltage U(kV) | 0.5 |
Conductor class | fine wired Unilay with short lay lengths | Stranding | Core | Core identification | continuous white number print |
protective conductor | yes | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
This page is Cable for Drag Chain PVC screened UV resistant MULTISPEED 500 C, part number 24113/1000.
You can find the detail information about specifications and dimensions on part number 24113/1000.
Part Number |
---|
24113/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
5,478.91 € | 1 | 5 Days | 10 | 500 |