Cable for Drag Chain PVC UL CSA SUPERTRONIC 310 (49887/500)

Cable for Drag Chain  PVC UL CSA SUPERTRONIC 310 49887/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 49887/500

Brand: HELUKABEL

Price: 499.17

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 4.1 mm

Conductor Nominal cross-section: 0.14

Number of cores: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49887/500

Part Number
49887/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores

499.17 €

1 5 Days 105004.10.144

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Conductor class stranded Stranding Core Core identification colored
Rated voltage U(V) 300 protective conductor no

This page is Cable for Drag Chain PVC UL CSA SUPERTRONIC 310, part number 49887/500.
You can find the detail information about specifications and dimensions on part number 49887/500.

Variation of this product

Part Number
49886/1000
49886/500
49887/1000
49888/1000
49888/500
49889/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores

798.29 €

1 5 Days 1010003.90.143

399.15 €

1 5 Days 105003.90.143

998.32 €

1 5 Days 1010004.10.144

1,180.32 €

1 5 Days 1010004.50.145

590.16 €

1 5 Days 105004.50.145

1,210.45 €

1 5 Days 1010005.10.147

Tech Support