Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24236/1000 |
24236/500 |
24245/1000 |
24259/500 |
24261/1000 |
24264/1000 |
24265/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | Screen over stranding | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,083.84 € | 1 | 5 Days | 10 | 1000 | 2 | 6.5 | Other | Other | 0.5 | -30°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | no | Weave | - | |||
2,541.93 € | 1 | 5 Days | 10 | 500 | 2 | 6.5 | Other | Other | 0.5 | -30°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | no | Weave | - | |||
6,156.53 € | 1 | 5 Days | 10 | 1000 | 2 | 7 | TPE | TPE-O | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | no | - | no | |||
11,189.81 € | 1 | 5 Days | 10 | 500 | 18 | 18.4 | TPE | TPE-O | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | - | no | |||
7,191.30 € | 1 | 5 Days | 10 | 1000 | 3 | 8.4 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | - | no | |||
14,330.17 € | 1 | 5 Days | 10 | 1000 | 7 | 15.7 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | - | no | |||
19,719.29 € | 1 | 5 Days | 10 | 1000 | 12 | 17.4 | TPE | TPE-O | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | - | no |
Loading...
Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
Screen over stranding
oil resistance
Filter by standard shipping days
Optional Attributes