Control Cable halogen free JZ 500 HMH (11203/500)

Control Cable halogen free  JZ 500 HMH 11203/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 11203/500

Brand: HELUKABEL

Price: 524.63

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 5.5 mm

Core insulation: thermoplastic Compound

Sheath material: thermoplastic Compound

Perm. External cable temperature during installation / handling: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11203/500

Part Number
11203/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Core insulation Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

524.63 €

1 5 Days 105005.5thermoplastic Compoundthermoplastic Compound--0.5stranded4Corecontinous white number print500yes

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray

This page is Control Cable halogen free JZ 500 HMH, part number 11203/500.
You can find the detail information about specifications and dimensions on part number 11203/500.

Variation of this product

Part Number
11202/1000
11202/500
11203/1000
11204/1000
11204/500
11205/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Core insulation Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

865.59 €

1 5 Days 1010005.1thermoplastic Compoundthermoplastic Compound--0.5stranded3Corecontinous white number print500yes

432.79 €

1 5 Days 105005.1thermoplastic Compoundthermoplastic Compound--0.5stranded3Corecontinous white number print500yes

1,049.27 €

1 5 Days 1010005.5thermoplastic Compoundthermoplastic Compound--0.5stranded4Corecontinous white number print500yes

1,300.05 €

1 5 Days 1010006.2thermoplastic Compoundthermoplastic Compound--0.5stranded5Corecontinous white number print500yes

650.03 €

1 5 Days 105006.2thermoplastic Compoundthermoplastic Compound--0.5stranded5Corecontinous white number print500yes

1,689.17 €

1 5 Days 1010006.7thermoplastic Compoundthermoplastic Compound--0.5stranded7Corecontinous white number print500yes

Tech Support