Control Cable PUR,TMPU UV resistant H05 BQ F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22050/1000
22050/500
22051/1000
22051/500
22052/1000
22052/500
22053/1000
22053/500
22054/1000
22054/500
22055/50
22055/100
22055/1000
22055/500
22057/1000
22057/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Core insulation Sheath material Conductor material Outside diameter max. Conductor Nominal cross-section Conductor class Number of cores Core identification Cop
(kg / km)
AWG-No. protective conductor

1,012.46 €

1 5 Days 1010006.6OtherOtherCopper, blank7.40.75Kl.5 = stranded2Colour14.419no

506.23 €

1 5 Days 105006.6OtherOtherCopper, blank7.40.75Kl.5 = stranded2Colour14.419no

1,222.15 €

1 5 Days 1010007.2RubberTMPUCopper wires blank8.10.75stranded3colored2219yes

611.09 €

1 5 Days 105007.2RubberTMPUCopper wires blank8.10.75stranded3colored2219yes

1,566.27 €

1 5 Days 1010007.8RubberTMPUCopper wires blank8.80.75stranded4colored2919yes

783.14 €

1 5 Days 105007.8RubberTMPUCopper wires blank8.80.75stranded4colored2919yes

1,844.57 €

1 5 Days 1010008.8RubberTMPUCopper wires blank9.90.75stranded5colored3619yes

922.30 €

1 5 Days 105008.8RubberTMPUCopper wires blank9.90.75stranded5colored3619yes

1,273.28 €

1 5 Days 1010007.1RubberTMPUCopper wires blank81stranded2colored1918no

636.65 €

1 5 Days 105007.1RubberTMPUCopper wires blank81stranded2colored1918no

75.00 €

1 5 Days 10507.5RubberTMPUCopper wires blank8.51stranded3colored2918yes

150.00 €

1 5 Days 101007.5RubberTMPUCopper wires blank8.51stranded3colored2918yes

1,499.90 €

1 5 Days 1010007.5RubberTMPUCopper wires blank8.51stranded3colored2918yes

749.96 €

1 5 Days 105007.5RubberTMPUCopper wires blank8.51stranded3colored2918yes

2,292.44 €

1 5 Days 1010009.2RubberTMPUCopper wires blank10.31stranded5colored4818yes

1,146.22 €

1 5 Days 105009.2RubberTMPUCopper wires blank10.31stranded5colored4818yes

Loading...

  1. 1

Basic information

Sheath (outer coating) color Orange Conductor form round Perm. External cable temperature during installation / handling -40°C to 80°C
Perm. External cable temperature after mounting without vibration -50°C to 90°C Rated voltage U(V) 500 Rated voltage Uo(V) 300
Test voltage(V) 2000 Perm. max. conductor temperature 90°C Minimum bending radius 5
Minimum bending radius (moved) 5 Minimum bending radius (not moved) 3 UV-resistant yes
oil resistance yes Abrasion and notch resistant yes Suitable for outdoor installation yes

Tech Support