Control Cable PUR,TMPU UV resistant H07 BQ F (22059/100)

Control Cable PUR,TMPU UV resistant H07 BQ F 22059/100

Click on this image to zoom in.

Click on this image to zoom in.

  • Control Cable PUR,TMPU UV resistant H07 BQ F 22059/100
  • Control Cable PUR,TMPU UV resistant H07 BQ F 22059/100
  • Control Cable PUR,TMPU UV resistant H07 BQ F 22059/100

Product Details:

Manufacturer part number: 22059/100

Brand: HELUKABEL

Price: 196.01

Delivery time: 5 Days


Technical Data:

Overall Length: 100 m

Number Of Cores: 3 Core

Finished outer diameter: 9.2 mm

Core insulation: Rubber

Coat Material: TMPU


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22059/100

Part Number
22059/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Core identification Conductor material Cop AWG-No. protective conductor Halogen-free according to EN 50267-2-3

196.01 €

1 5 Days 1010039.2RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank4316yesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Orange Rated voltage U(kV) 0.75 Rated voltage Uo(kV) 0.45
Conductor form rund Minimum bending radius 5 Minimum bending radius not moved 3
Perm. Max. conductor temperature 90°C Test voltage(kV) 2.5 flame retardant no
UV-resistant yes oil resistance yes Abrasion and notch resistant yes
Suitable for outdoor installation yes

This page is Control Cable PUR,TMPU UV resistant H07 BQ F, part number 22059/100.
You can find the detail information about specifications and dimensions on part number 22059/100.

Variation of this product

Part Number
22058/1000
22059/1000
22059/500
22060/100
22060/1000
22060/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Core identification Conductor material Cop AWG-No. protective conductor Halogen-free according to EN 50267-2-3

1,629.29 €

1 5 Days 10100028.7OtherOther1.5von -40°C to 80°Cvon -50°C to 90°CKl.5 = fine wiredColourKupfer, blank2916nono

1,960.03 €

1 5 Days 10100039.2RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank4316yesno

980.02 €

1 5 Days 1050039.2RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank4316yesno

256.10 €

1 5 Days 10100410RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank5816yes-

2,561.07 €

1 5 Days 101000410RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank5816yes-

1,280.53 €

1 5 Days 10500410RubberTMPU1.5von -40.0°C to 80.0°Cvon -50.0°C to 90.0°Cfine wiredcoloredCu-Litze blank5816yes-

Tech Support