Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
18353/1000
Part Number
|
---|
18353/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Conductor Nominal cross-section | Rated voltage U (kV) | Rated voltage Uo (kV) | Cop | AWG-No. | protective conductor | Halogen-free according to EN 50267-2-3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,476.67 € | 1 | 5 Days | 10 | 1000 | 4 | 7.7 | Yellow | 1 | 0.5 | 0.3 | 38 | 18 | yes | no |
Loading...
Core insulation | TPE-O | Coat Material | PUR, TMPU | Perm. External cable temperature during installation / handling | von -40°C to 90°C |
---|---|---|---|---|---|
Conductor class | fine wired | Core identification | colored | Conductor material | Cu-Litze blank |
Conductor form | rund | Minimum bending radius | 10.0 | Minimum bending radius not moved | 5 |
Test voltage(kV) | 3.0 | flame retardant | VDE 0482-332-1-2 | UV-resistant | yes |
oil resistance | no | Abrasion and notch resistant | yes | Suitable for outdoor installation | yes |
This page is Control Cable PUR,TMPU UV resistant halogen free UNIPUR, part number 18353/1000.
You can find the detail information about specifications and dimensions on part number 18353/1000.
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Sheath (outer coating) color
Conductor Nominal cross-section
Rated voltage U(kV)
Rated voltage Uo(kV)
Cop
AWG-No.
protective conductor
Halogen-free according to EN 50267-2-3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
18253/1000 |
18333/1000 |
18333/500 |
18357/1000 |
18363/1000 |
18367/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Conductor Nominal cross-section | Rated voltage U (kV) | Rated voltage Uo (kV) | Cop | AWG-No. | protective conductor | Halogen-free according to EN 50267-2-3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,722.07 € | 1 | 5 Days | 10 | 1000 | 5 | 8.3 | Yellow | 0.75 | 0.5 | 0.3 | 36 | 19 | yes | - | |||
2,010.97 € | 1 | 5 Days | 10 | 1000 | 2 | 6.7 | Yellow | 1 | 0.5 | 0.3 | 19.2 | 18 | no | no | |||
1,005.49 € | 1 | 5 Days | 10 | 500 | 2 | 6.7 | Yellow | 1 | 0.5 | 0.3 | 19.2 | 18 | no | no | |||
3,165.65 € | 1 | 5 Days | 10 | 1000 | 4 | 7.7 | Gray | 1 | 0.5 | 0.3 | 38 | 18 | yes | no | |||
4,261.20 € | 1 | 5 Days | 10 | 1000 | 5 | 8.6 | Yellow | 1 | 0.5 | 0.3 | 48 | 18 | yes | no | |||
4,853.32 € | 1 | 5 Days | 10 | 1000 | 5 | 8.6 | Gray | 1 | 0.5 | 0.3 | 48 | 18 | yes | no |