Control Cable PUR,TMPU UV resistant halogen free UNIPUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18223/1000
18223/500
18243/1000
18253/1000
18333/1000
18333/500
18343/1000
18343/500
18347/500
18353/1000
18357/1000
18363/1000
18367/1000
18383/1000
18383/500
18453/1000
18453/500
18457/1000
18457/500
18463/1000
18463/500
18467/1000
18467/500
18473/1000
18475/1000
18493/1000
18493/500
18563/1000
18563/500
18583/1000
18583/500
18587/1000
18647/1000
18657/500
18693/1000
18697/1000
18697/500
18733/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Conductor Nominal cross-section Rated voltage U
(kV)
Rated voltage Uo
(kV)
Cop AWG-No. protective conductor Halogen-free according to EN 50267-2-3

1,870.23 €

1 5 Days 10100026.3Yellow0.750.50.31419nono

935.12 €

1 5 Days 1050026.3Yellow0.750.50.31419nono

2,810.56 €

1 5 Days 10100047.5Yellow0.750.50.328.819yes-

3,722.07 €

1 5 Days 10100058.3Yellow0.750.50.33619yes-

2,010.97 €

1 5 Days 10100026.7Yellow10.50.319.218nono

1,005.49 €

1 5 Days 1050026.7Yellow10.50.319.218nono

2,819.11 €

1 5 Days 10100037.1Yellow10.50.32918yesno

1,409.55 €

1 5 Days 1050037.1Yellow10.50.32918yesno

1,409.55 €

1 5 Days 1050037.1Gray10.50.32918yesno

3,476.67 €

1 5 Days 10100047.7Yellow10.50.33818yesno

3,165.65 €

1 5 Days 10100047.7Gray10.50.33818yesno

4,261.20 €

1 5 Days 10100058.6Yellow10.50.34818yesno

4,853.32 €

1 5 Days 10100058.6Gray10.50.34818yesno

5,177.73 €

1 5 Days 101000710.5Yellow10.50.36718yesno

2,588.87 €

1 5 Days 10500710.5Yellow10.50.36718yesno

3,362.15 €

1 5 Days 10100038.8Yellow1.50.750.454316yesno

1,681.08 €

1 5 Days 1050038.8Yellow1.50.750.454316yesno

4,034.95 €

1 5 Days 10100038.8Gray1.50.750.454316yesno

2,017.48 €

1 5 Days 1050038.8Gray1.50.750.454316yesno

4,687.68 €

1 5 Days 10100049.9Yellow1.50.750.455816yesno

2,343.83 €

1 5 Days 1050049.9Yellow1.50.750.455816yesno

5,483.17 €

1 5 Days 10100049.9Gray1.50.750.455816yesno

2,741.59 €

1 5 Days 1050049.9Gray1.50.750.455816yesno

5,224.39 €

1 5 Days 101000510.8Yellow1.50.750.457216yesno

5,440.04 €

1 5 Days 101000510.8Orange1.50.750.457216yesno

8,786.77 €

1 5 Days 101000712.9Yellow1.50.750.4510116yesno

4,393.38 €

1 5 Days 10500712.9Yellow1.50.750.4510116yesno

5,642.13 €

1 5 Days 101000310.5Yellow2.50.750.457214yesno

2,821.07 €

1 5 Days 10500310.5Yellow2.50.750.457214yesno

8,778.96 €

1 5 Days 101000513Yellow2.50.750.4512014yesno

4,389.48 €

1 5 Days 10500513Yellow2.50.750.4512014yesno

8,778.96 €

1 5 Days 101000513Gray2.50.750.4512014yesno

14,294.30 €

1 5 Days 101000515.2Gray40.750.4519212yesno

10,556.61 €

1 5 Days 10500718.3Gray40.750.4526812yesno

20,707.19 €

1 5 Days 101000517.5Yellow60.750.4528810yesno

20,394.88 €

1 5 Days 101000517.5Gray60.750.4528810yesno

10,197.44 €

1 5 Days 10500517.5Gray60.750.4528810yesno

39,610.71 €

1 5 Days 101000522.2Yellow100.750.454808yesno

Loading...

  1. 1

Basic information

Core insulation TPE-O Coat Material PUR, TMPU Perm. External cable temperature during installation / handling von -40°C to 90°C
Conductor class fine wired Core identification colored Conductor material Cu-Litze blank
Conductor form rund Minimum bending radius 10.0 Minimum bending radius not moved 5
Test voltage(kV) 3.0 flame retardant VDE 0482-332-1-2 UV-resistant yes
oil resistance no Abrasion and notch resistant yes Suitable for outdoor installation yes

Tech Support