Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23379/1000
Part Number
|
---|
23379/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,527.98 € | 1 | 5 Days | 10 | 1000 | 10.9 | TMPU | - | - | 4 | stranded | 4 | Core | continous white number print | yes |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Rated voltage U(V) | 500 |
---|
This page is Control Cable PUR,TMPU UV resistant JZ 500 PUR, part number 23379/1000.
You can find the detail information about specifications and dimensions on part number 23379/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Finished outer diameter(mm)
Sheath material
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23315/500 |
23316/1000 |
23316/500 |
23379/500 |
23380/1000 |
23380/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
697.16 € | 1 | 5 Days | 10 | 500 | 5.1 | TMPU | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | |||
1,399.15 € | 1 | 5 Days | 10 | 1000 | 5.1 | TMPU | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | |||
699.57 € | 1 | 5 Days | 10 | 500 | 5.1 | TMPU | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | |||
3,763.98 € | 1 | 5 Days | 10 | 500 | 10.9 | TMPU | - | - | 4 | stranded | 4 | Core | continous white number print | yes | |||
8,454.17 € | 1 | 5 Days | 10 | 1000 | 12.1 | TMPU | - | - | 4 | stranded | 5 | Core | continous white number print | yes | |||
4,227.08 € | 1 | 5 Days | 10 | 500 | 12.1 | TMPU | - | - | 4 | stranded | 5 | Core | continous white number print | yes |