Manufacturer part number: 22003/500
Brand: HELUKABEL
Price: 1,264.09 €
Delivery time: 5 Days
Overall Length: 500 m
Number Of Cores: 4 Core
Finished outer diameter: 7.3 mm
Coat Material: TMPU
Conductor Nominal cross-section: 0.75
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22003/500
Part Number
|
---|
22003/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,264.09 € | 1 | 5 Days | 10 | 500 | 4 | 7.3 | TMPU | 0.75 | - | - | fine wired | Core | yes | no |
Loading...
Sheath (outer coating) color | Orange | Core insulation | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Core identification | Colour | Halogen-free according to EN 50267-2-3 | no |
This page is Control Cable PUR,TMPU UV resistant PUR ORANGE JZ, part number 22003/500.
You can find the detail information about specifications and dimensions on part number 22003/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Coat Material
Conductor Nominal cross-section
Conductor class
Stranding
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22002/1000 |
22002/500 |
22003/1000 |
22004/1000 |
22004/500 |
22005/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,029.38 € | 1 | 5 Days | 10 | 1000 | 3 | 6.8 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
1,014.69 € | 1 | 5 Days | 10 | 500 | 3 | 6.8 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
2,528.16 € | 1 | 5 Days | 10 | 1000 | 4 | 7.3 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
3,238.89 € | 1 | 5 Days | 10 | 1000 | 5 | 8.2 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
1,619.44 € | 1 | 5 Days | 10 | 500 | 5 | 8.2 | TMPU | 0.75 | - | - | fine wired | Core | yes | no | |||
4,035.70 € | 1 | 5 Days | 10 | 1000 | 7 | 9.2 | TMPU | 0.75 | - | - | fine wired | Core | yes | no |