Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29736/500
Part Number
|
---|
29736/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211.94 € | 1 | 5 Days | 10 | 500 | 5.1 | Black | -5°C to +70°C | -40°C to +70°C | 0.5 | Kl.5 = stranded | 2 | - | no |
Loading...
Core insulation | PVC | Sheath material | PVC | Core identification | Colour |
---|---|---|---|---|---|
Rated voltage U(V) | 300 |
This page is Control Cable PVC H03VV F, part number 29736/500.
You can find the detail information about specifications and dimensions on part number 29736/500.
Configure
Basic Attributes
Stranding
Overall Length(m)
Finished outer diameter(mm)
Sheath (outer coating) color
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor Nominal cross-section
Conductor class
Number of cores
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29400/500 |
29401/1000 |
29401/500 |
29737/100 |
29737/1000 |
29737/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.09 € | 1 | 5 Days | 10 | 500 | 5.4 | Black | - | - | 0.75 | stranded | 2 | Core | no | |||
546.20 € | 1 | 5 Days | 10 | 1000 | 5.4 | White | - | - | 0.75 | stranded | 2 | Core | no | |||
273.09 € | 1 | 5 Days | 10 | 500 | 5.4 | White | - | - | 0.75 | stranded | 2 | Core | no | |||
42.39 € | 1 | 5 Days | 10 | 100 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no | |||
423.86 € | 1 | 5 Days | 10 | 1000 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no | |||
211.94 € | 1 | 5 Days | 10 | 500 | 5.1 | White | - | - | 0.5 | stranded | 2 | Core | no |