Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29471/1000
Part Number
|
---|
29471/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,663.51 € | 1 | 5 Days | 10 | 1000 | 9.2 | White | - | - | 1.5 | stranded | 4 | Core | Colour | yes |
Loading...
Core insulation | PVC | Sheath material | PVC | Rated voltage U(V) | 500 |
---|
This page is Control Cable PVC H05VV F, part number 29471/1000.
You can find the detail information about specifications and dimensions on part number 29471/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Finished outer diameter(mm)
Sheath (outer coating) color
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29451/100 |
29451/1000 |
29451/50 |
29471/500 |
29472/100 |
29472/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.70 € | 1 | 5 Days | 10 | 100 | 6.4 | White | - | - | 0.75 | stranded | 2 | Core | Colour | no | |||
546.94 € | 1 | 5 Days | 10 | 1000 | 6.4 | White | - | - | 0.75 | stranded | 2 | Core | Colour | no | |||
27.35 € | 1 | 5 Days | 10 | 50 | 6.4 | White | - | - | 0.75 | stranded | 2 | Core | Colour | no | |||
831.75 € | 1 | 5 Days | 10 | 500 | 9.2 | White | - | - | 1.5 | stranded | 4 | Core | Colour | yes | |||
205.78 € | 1 | 5 Days | 10 | 100 | 9.3 | Black | - | - | 1.5 | stranded | 5 | Core | Colour | yes | |||
2,057.82 € | 1 | 5 Days | 10 | 1000 | 9.3 | Black | - | - | 1.5 | stranded | 5 | Core | Colour | yes |