Control Cable PVC H05VV5 F (13005/500)

Control Cable PVC H05VV5 F 13005/500

Product Details:

Manufacturer part number: 13005/500

Brand: HELUKABEL

Price: 852.94

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 8.8 mm

Perm. External cable temperature during installation / handling: -

Perm. External cable temperature after mounting without vibration: -

Conductor Nominal cross-section: 0.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13005/500

Part Number
13005/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

852.94 €

1 5 Days 105008.8--0.5stranded7Corecontinous white number printyes

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Rated voltage U(V) 500

This page is Control Cable PVC H05VV5 F, part number 13005/500.
You can find the detail information about specifications and dimensions on part number 13005/500.

Variation of this product

Part Number
13002/500
13003/1000
13003/500
13007/1000
13007/500
13009/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

487.17 €

1 5 Days 105006.7--0.5stranded4Corecontinous white number printyes

1,200.22 €

1 5 Days 1010007.4--0.5stranded5Corecontinous white number printyes

600.12 €

1 5 Days 105007.4--0.5stranded5Corecontinous white number printyes

2,793.27 €

1 5 Days 10100011.2--0.5stranded12Corecontinous white number printyes

1,396.63 €

1 5 Days 1050011.2--0.5stranded12Corecontinous white number printyes

6,822.83 €

1 5 Days 10100016--0.5stranded25Corecontinous white number printyes

Tech Support