Control Cable PVC JB 500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11001/100
11001/1000
11001/500
11002/100
11002/1000
11002/500
11003/100
11003/1000
11003/500
11004/100
11004/1000
11004/500
11005/1000
11005/500
11006/100
11006/1000
11006/500
11007/1000
11007/500
11009/100
11009/1000
11009/500
11011/1000
11011/500
11012/1000
11012/500
11013/1000
11013/500
11026/100
11026/1000
11026/500
11027/100
11027/1000
11027/500
11028/100
11028/1000
11028/500
11029/1000
11029/500
11030/1000
11030/500
11031/100
11031/1000
11031/500
11032/1000
11032/500
11033/1000
11033/500
11034/1000
11034/500
11036/1000
11036/500
11038/1000
11038/500
11039/1000
11039/500
11050/100
11050/1000
11050/500
11051/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Rated voltage U
(V)
protective conductor

51.37 €

1 5 Days 101004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

513.67 €

1 5 Days 1010004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

256.84 €

1 5 Days 105004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

62.82 €

1 5 Days 101005.1--0.5stranded3Core500yes

628.18 €

1 5 Days 1010005.1--0.5stranded3Core500yes

314.08 €

1 5 Days 105005.1--0.5stranded3Core500yes

67.60 €

1 5 Days 101005.1--0.5stranded3Core500no

675.95 €

1 5 Days 1010005.1--0.5stranded3Core500no

337.99 €

1 5 Days 105005.1--0.5stranded3Core500no

80.05 €

1 5 Days 101005.5--0.5stranded4Core500yes

800.52 €

1 5 Days 1010005.5--0.5stranded4Core500yes

400.26 €

1 5 Days 105005.5--0.5stranded4Core500yes

863.73 €

1 5 Days 1010005.5--0.5stranded4Core500no

431.87 €

1 5 Days 105005.5--0.5stranded4Core500no

105.95 €

1 5 Days 101006.2--0.5stranded5Core500yes

1,059.49 €

1 5 Days 1010006.2--0.5stranded5Core500yes

529.75 €

1 5 Days 105006.2--0.5stranded5Core500yes

1,052.24 €

1 5 Days 1010006.2--0.5stranded5Core500no

526.12 €

1 5 Days 105006.2--0.5stranded5Core500no

138.84 €

1 5 Days 101006.7--0.5stranded7Core500yes

1,388.37 €

1 5 Days 1010006.7--0.5stranded7Core500yes

694.18 €

1 5 Days 105006.7--0.5stranded7Core500yes

1,906.86 €

1 5 Days 1010007.4--0.5stranded8Core500yes

953.42 €

1 5 Days 105007.4--0.5stranded8Core500yes

2,223.28 €

1 5 Days 1010008--0.5stranded10Core500yes

1,111.64 €

1 5 Days 105008--0.5stranded10Core500yes

2,387.99 €

1 5 Days 1010009--0.5stranded12Core500yes

1,194.00 €

1 5 Days 105009--0.5stranded12Core500yes

61.71 €

1 5 Days 101005.3--0.75stranded2Core500no

617.03 €

1 5 Days 1010005.3--0.75stranded2Core500no

308.51 €

1 5 Days 105005.3--0.75stranded2Core500no

81.85 €

1 5 Days 101005.6--0.75stranded3Core500yes

818.55 €

1 5 Days 1010005.6--0.75stranded3Core500yes

409.28 €

1 5 Days 105005.6--0.75stranded3Core500yes

91.88 €

1 5 Days 101005.6--0.75stranded3Core500no

918.75 €

1 5 Days 1010005.6--0.75stranded3Core500no

459.38 €

1 5 Days 105005.6--0.75stranded3Core500no

1,039.05 €

1 5 Days 1010006.3--0.75stranded4Core500yes

519.52 €

1 5 Days 105006.3--0.75stranded4Core500yes

1,153.75 €

1 5 Days 1010006.3--0.75stranded4Core500no

576.87 €

1 5 Days 105006.3--0.75stranded4Core500no

134.40 €

1 5 Days 101006.9--0.75stranded5Core500yes

1,343.93 €

1 5 Days 1010006.9--0.75stranded5Core500yes

671.96 €

1 5 Days 105006.9--0.75stranded5Core500yes

1,438.92 €

1 5 Days 1010006.9--0.75stranded5Core500no

719.47 €

1 5 Days 105006.9--0.75stranded5Core500no

1,881.76 €

1 5 Days 1010007.7--0.75stranded6Core500yes

940.89 €

1 5 Days 105007.7--0.75stranded6Core500yes

1,819.85 €

1 5 Days 1010007.7--0.75stranded7Core500yes

909.93 €

1 5 Days 105007.7--0.75stranded7Core500yes

2,480.57 €

1 5 Days 1010008.3--0.75stranded8Core500yes

1,240.29 €

1 5 Days 105008.3--0.75stranded8Core500yes

2,931.77 €

1 5 Days 1010009.1--0.75stranded10Core500yes

1,465.88 €

1 5 Days 105009.1--0.75stranded10Core500yes

3,285.18 €

1 5 Days 10100010--0.75stranded12Core500yes

1,642.60 €

1 5 Days 1050010--0.75stranded12Core500yes

80.22 €

1 5 Days 101005.6--1stranded2Core500no

802.20 €

1 5 Days 1010005.6--1stranded2Core500no

401.09 €

1 5 Days 105005.6--1stranded2Core500no

108.93 €

1 5 Days 101006.1--1stranded3Core500yes

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Core identification Colour

Tech Support