Control Cable PVC JB 750

Control Cable PVC JB 750

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11121/1000
11121/500
11122/100
11122/1000
11122/500
11123/1000
11123/500
11126/1000
11126/500
11127/1000
11127/500
11128/1000
11128/500
11130/1000
11130/500
11131/1000
11131/500
11133/1000
11133/500
11134/1000
11134/500
11136/1000
11136/500
11137/1000
11137/500
11138/1000
11138/500
11139/1000
11139/500
11140/1000
11140/500
11141/1000
11141/500
11142/500
11143/500
11144/1000
11144/500
11145/1000
11145/500
11146/1000
11146/500
11147/1000
11147/500
11148/500
11149/500
11153/1000
11153/500
11154/1000
11154/500
11155/1000
11156/1000
11156/500
11157/1000
11158/500
11159/500
11161/1000
11162/100
11162/1000
11162/500
11164/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding protective conductor Halogen-free according to EN 50267-2-3 oil resistance

2,975.27 €

1 5 Days 101000210.64--fine wiredCorenonono

1,487.63 €

1 5 Days 10500210.64--fine wiredCorenonono

533.36 €

1 5 Days 10100412.54--fine wiredCoreyesnono

5,333.52 €

1 5 Days 101000412.54--fine wiredCoreyesnono

2,666.76 €

1 5 Days 10500412.54--fine wiredCoreyesnono

6,208.41 €

1 5 Days 101000513.94--fine wiredCoreyesnono

3,104.20 €

1 5 Days 10500513.94--fine wiredCoreyesnono

5,994.24 €

1 5 Days 101000312.86--fine wiredCoreyesnono

2,997.12 €

1 5 Days 10500312.86--fine wiredCoreyesnono

7,518.87 €

1 5 Days 101000414.26--fine wiredCoreyesnono

3,759.43 €

1 5 Days 10500414.26--fine wiredCoreyesnono

10,028.62 €

1 5 Days 101000515.86--fine wiredCoreyesnono

5,014.31 €

1 5 Days 10500515.86--fine wiredCoreyesnono

13,859.82 €

1 5 Days 101000418.110--fine wiredCoreyesnono

6,929.92 €

1 5 Days 10500418.110--fine wiredCoreyesnono

17,277.37 €

1 5 Days 101000520.110--fine wiredCoreyesnono

8,638.69 €

1 5 Days 10500520.110--fine wiredCoreyesnono

20,066.37 €

1 5 Days 10100042216--fine wiredCoreyesnono

10,033.19 €

1 5 Days 1050042216--fine wiredCoreyesnono

26,077.15 €

1 5 Days 101000524.416--fine wiredCoreyesnono

13,038.58 €

1 5 Days 10500524.416--fine wiredCoreyesnono

31,034.58 €

1 5 Days 101000427.125--fine wiredCoreyesnono

15,517.28 €

1 5 Days 10500427.125--fine wiredCoreyesnono

38,710.54 €

1 5 Days 101000530.125--fine wiredCoreyesnono

19,355.28 €

1 5 Days 10500530.125--fine wiredCoreyesnono

42,842.17 €

1 5 Days 101000429.935--fine wiredCoreyesnono

21,421.08 €

1 5 Days 10500429.935--fine wiredCoreyesnono

54,000.00 €

1 5 Days 101000533.435--fine wiredCoreyesnono

27,000.00 €

1 5 Days 10500533.435--fine wiredCoreyesnono

62,400.25 €

1 5 Days 101000435.550--fine wiredCoreyesnono

31,200.13 €

1 5 Days 10500435.550--fine wiredCoreyesnono

95,981.97 €

1 5 Days 101000440.270--fine wiredCoreyesnono

47,990.98 €

1 5 Days 10500440.270--fine wiredCoreyesnono

64,463.20 €

1 5 Days 1050044695--fine wiredCoreyesnono

83,770.21 €

1 5 Days 10500451.3120--fine wiredCoreyesnono

4,039.22 €

1 5 Days 101000311.34--fine wiredCoreyesnono

2,019.62 €

1 5 Days 10500311.34--fine wiredCoreyesnono

77,554.38 €

1 5 Days 101000539.250--fine wiredCoreyesnono

38,777.18 €

1 5 Days 10500539.250--fine wiredCoreyesnono

117,221.98 €

1 5 Days 101000544.970--fine wiredCoreyesnono

58,610.99 €

1 5 Days 10500544.970--fine wiredCoreyesnono

161,393.93 €

1 5 Days 101000551.395--fine wiredCoreyesnono

80,696.97 €

1 5 Days 10500551.395--fine wiredCoreyesnono

117,214.17 €

1 5 Days 10500458.7150--fine wiredCoreyesnono

142,759.16 €

1 5 Days 10500464.3185--fine wiredCoreyesnono

10,542.30 €

1 5 Days 101000316.210--fine wiredCoreyesnono

5,271.15 €

1 5 Days 10500316.210--fine wiredCoreyesnono

16,211.38 €

1 5 Days 101000319.816--fine wiredCoreyesnono

8,105.68 €

1 5 Days 10500319.816--fine wiredCoreyesnono

23,366.62 €

1 5 Days 101000324.425--fine wiredCoreyesnono

35,991.82 €

1 5 Days 10100032735--fine wiredCoreyesnono

17,995.91 €

1 5 Days 1050032735--fine wiredCoreyesnono

47,651.23 €

1 5 Days 101000331.950--fine wiredCoreyesnono

36,726.53 €

1 5 Days 10500336.470--fine wiredCoreyesnono

50,123.81 €

1 5 Days 10500341.595--fine wiredCoreyesnono

1,925.26 €

1 5 Days 10100028.62.5-15°C to +80°C-40°C to +80°CKl.5 = fine wired-nono-

260.86 €

1 5 Days 1010039.32.5--fine wiredCoreyes--

2,608.66 €

1 5 Days 10100039.32.5--fine wiredCoreyes--

1,304.33 €

1 5 Days 1050039.32.5--fine wiredCoreyes--

3,320.50 €

1 5 Days 101000410.22.5--fine wiredCoreyes--

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Coat Material PVC
Rated voltage U(kV) 0.75 Core identification Colour

Tech Support