Control Cable PVC JZ 500 orange (10538/500)

Control Cable PVC JZ 500 orange 10538/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 10538/500

Brand: HELUKABEL

Price: 755.06

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 3 Core

Finished outer diameter: 5.9 mm

Conductor Nominal cross-section: 1

Perm. External cable temperature during installation / handling: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10538/500

Part Number
10538/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

755.06 €

1 5 Days 1050035.91--fine wiredCorecontinuous black number printyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Orange Core insulation PVC Coat Material PVC
Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

This page is Control Cable PVC JZ 500 orange, part number 10538/500.
You can find the detail information about specifications and dimensions on part number 10538/500.

Variation of this product

Part Number
10537/1000
10537/500
10538/1000
10542/1000
10542/500
10544/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

1,103.93 €

1 5 Days 10100025.61-15°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

551.97 €

1 5 Days 1050025.61-15°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbersno-

1,510.14 €

1 5 Days 10100035.91--fine wiredCorecontinuous black number printyesno

2,407.32 €

1 5 Days 10100057.31--fine wiredCorecontinuous black number printyesno

1,203.66 €

1 5 Days 1050057.31--fine wiredCorecontinuous black number printyesno

1,494.89 €

1 5 Days 10100026.41.5--fine wiredCorecontinuous black number printnono

Tech Support