Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14028/100
Part Number
|
---|
14028/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | Screen over stranding | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.56 € | 1 | 5 Days | 10 | 100 | 2 | 6.2 | 0.75 | -10°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | Weave | - |
Loading...
Core insulation | PVC | Coat Material | PVC | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
protective conductor | no | Halogen-free according to EN 50267-2-3 | no |
This page is Control Cable PVC screened intrinsic safety OZ BL CY, part number 14028/100.
You can find the detail information about specifications and dimensions on part number 14028/100.
Configure
Basic Attributes
Stranding
oil resistance
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Core identification
Screen over stranding
Filter by standard shipping days
Optional Attributes
Part Number |
---|
14028/1000 |
14028/500 |
14029/1000 |
14029/500 |
14030/100 |
14030/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | Screen over stranding | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,535.60 € | 1 | 5 Days | 10 | 1000 | 2 | 6.2 | 0.75 | -10°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | Weave | - | |||
767.81 € | 1 | 5 Days | 10 | 500 | 2 | 6.2 | 0.75 | -10°C to +80°C | -40°C to +80°C | Kl.5 = fine wired | - | Numbers | Weave | - | |||
2,058.01 € | 1 | 5 Days | 10 | 1000 | 3 | 6.6 | 0.75 | - | - | fine wired | Core | continuous white number print | - | no | |||
1,028.99 € | 1 | 5 Days | 10 | 500 | 3 | 6.6 | 0.75 | - | - | fine wired | Core | continuous white number print | - | no | |||
246.96 € | 1 | 5 Days | 10 | 100 | 4 | 7.1 | 0.75 | - | - | fine wired | Core | continuous white number print | - | no | |||
2,469.61 € | 1 | 5 Days | 10 | 1000 | 4 | 7.1 | 0.75 | - | - | fine wired | Core | continuous white number print | - | no |