Control Cable PVC screened SY JZ (12009/500)

Control Cable PVC screened SY JZ 12009/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 12009/500

Brand: HELUKABEL

Price: 3,147.80

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 13.7 mm

Perm. External cable temperature during installation / handling: -

Perm. External cable temperature after mounting without vibration: -

Conductor Nominal cross-section: 0.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12009/500

Part Number
12009/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

3,147.80 €

1 5 Days 1050013.7--0.5stranded18Corecontinous white number printyes-

Loading...

  1. 1

Basic information

Core insulation PVC Sheath material PVC Rated voltage U(V) 500

This page is Control Cable PVC screened SY JZ, part number 12009/500.
You can find the detail information about specifications and dimensions on part number 12009/500.

Variation of this product

Part Number
12002/500
12003/1000
12003/500
12010/1000
12010/500
12012/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

817.16 €

1 5 Days 105007.5--0.5stranded3Corecontinous white number printyes-

1,890.87 €

1 5 Days 1010007.9--0.5stranded4Corecontinous white number printyes-

945.44 €

1 5 Days 105007.9--0.5stranded4Corecontinous white number printyes-

7,234.80 €

1 5 Days 10100014.3--0.5stranded21Corecontinous white number printyes-

3,617.39 €

1 5 Days 1050014.3--0.5stranded21Corecontinous white number printyes-

9,988.65 €

1 5 Days 10100016.7--0.5stranded30Corecontinous white number printyes-

Tech Support