Control Cable PVC screened UV resistant JZ 600 Y CY (11464/500)

Control Cable PVC screened UV resistant JZ 600 Y CY 11464/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 11464/500

Brand: HELUKABEL

Price: 865.41

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 8.5 mm

Perm. External cable temperature during installation / handling: -15°C to +80°C

Perm. External cable temperature after mounting without vibration: -40°C to +80°C

Conductor Nominal cross-section: 0.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11464/500

Part Number
11464/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

865.41 €

1 5 Days 105008.5-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Core insulation PVC Sheath material PVC
Rated voltage U(V) 1000

This page is Control Cable PVC screened UV resistant JZ 600 Y CY, part number 11464/500.
You can find the detail information about specifications and dimensions on part number 11464/500.

Variation of this product

Part Number
11464/1000
11465/1000
11465/500
11466/1000
11466/500
11467/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

1,730.80 €

1 5 Days 1010008.5-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

2,049.45 €

1 5 Days 1010008.8--0.5stranded3Corecontinous white number printyes-

1,024.73 €

1 5 Days 105008.8--0.5stranded3Corecontinous white number printyes-

2,412.90 €

1 5 Days 1010009.4--0.5stranded4Corecontinous white number printyes-

1,206.46 €

1 5 Days 105009.4--0.5stranded4Corecontinous white number printyes-

2,697.71 €

1 5 Days 10100010.2--0.5stranded5Corecontinous white number printyes-

Tech Support