Control Cable PVC screened Y CY JZ (16294/50)

Control Cable PVC screened Y CY JZ 16294/50

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 16294/50

Brand: HELUKABEL

Price: 209.37

Delivery time: 5 Days


Technical Data:

Overall Length: 50 m

Finished outer diameter: 10.9 mm

Perm. External cable temperature during installation / handling: -

Perm. External cable temperature after mounting without vibration: -

Conductor Nominal cross-section: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16294/50

Part Number
16294/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

209.37 €

1 5 Days 105010.9--2.5stranded3Corecontinous white number printyes-

Loading...

  1. 1

Basic information

Core insulation PVC Sheath material PVC Rated voltage U(V) 500

This page is Control Cable PVC screened Y CY JZ, part number 16294/50.
You can find the detail information about specifications and dimensions on part number 16294/50.

Variation of this product

Part Number
16200/500
16201/1000
16201/500
16294/500
16295/100
16295/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

782.30 €

1 5 Days 105007-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

1,765.20 €

1 5 Days 1010007.5--0.5stranded3Corecontinous white number printyes-

882.61 €

1 5 Days 105007.5--0.5stranded3Corecontinous white number printyes-

2,093.60 €

1 5 Days 1050010.9--2.5stranded3Corecontinous white number printyes-

515.42 €

1 5 Days 1010012--2.5stranded4Corecontinous white number printyes-

5,154.30 €

1 5 Days 10100012--2.5stranded4Corecontinous white number printyes-

Tech Support