Control Cable PVC UL CSA H05VV F / UL (32700/500)

Control Cable PVC UL CSA H05VV F / UL 32700/500

Product Details:

Manufacturer part number: 32700/500

Brand: HELUKABEL

Price: 777.47

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 6.8 mm

Sheath (outer coating) color: Black

Perm. External cable temperature during installation / handling: -

Perm. External cable temperature after mounting without vibration: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32700/500

Part Number
32700/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath (outer coating) color Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

777.47 €

1 5 Days 105006.8Black--0.75stranded3CoreColour coded-yes

Loading...

  1. 1

Basic information

Core insulation PVC Sheath material PVC

This page is Control Cable PVC UL CSA H05VV F / UL, part number 32700/500.
You can find the detail information about specifications and dimensions on part number 32700/500.

Variation of this product

Part Number
32690/1000
32700/1000
32709/1000
32709/500
32770/1000
32770/500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath (outer coating) color Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

1,226.81 €

1 5 Days 1010006.4Black-5°C to +70°C-40°C to +70°C0.75Kl.5 = stranded2-Colour500no

1,554.93 €

1 5 Days 1010006.8Black--0.75stranded3CoreColour coded-yes

1,554.93 €

1 5 Days 1010006.8Gray--0.75stranded3CoreColour coded-yes

777.47 €

1 5 Days 105006.8Gray--0.75stranded3CoreColour coded-yes

2,496.19 €

1 5 Days 1010007.9Black--1.5stranded2CoreColour coded-no

1,248.09 €

1 5 Days 105007.9Black--1.5stranded2CoreColour coded-no

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360