Control Cable PVC UL CSA JZ 602 (83002/500)

Control Cable PVC UL CSA JZ 602 83002/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 83002/500

Brand: HELUKABEL

Price: 26,371.17

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 29.7 mm

Perm. External cable temperature during installation / handling: -

Perm. External cable temperature after mounting without vibration: -

Conductor Nominal cross-section: 35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83002/500

Part Number
83002/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

26,371.17 €

1 5 Days 1050029.7--35stranded4Corecontinous white number print-yes

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC

This page is Control Cable PVC UL CSA JZ 602, part number 83002/500.
You can find the detail information about specifications and dimensions on part number 83002/500.

Variation of this product

Part Number
83002/1000
83003/1000
83005/1000
83005/500
83008/500
83009/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification Rated voltage U
(V)
protective conductor

52,742.34 €

1 5 Days 10100029.7--35stranded4Corecontinous white number print-yes

63,427.22 €

1 5 Days 10100033--35stranded5Corecontinous white number print-yes

80,340.39 €

1 5 Days 10100035.6--50stranded4Corecontinous white number print-yes

40,170.20 €

1 5 Days 1050035.6--50stranded4Corecontinous white number print-yes

57,175.96 €

1 5 Days 1050040.9--70stranded4Corecontinous white number print-yes

149,891.99 €

1 5 Days 10100045.6--70stranded5Corecontinous white number print-yes

Tech Support