Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83669/500
Part Number
|
---|
83669/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,170.57 € | 1 | 5 Days | 10 | 500 | 41 | 20.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Halogen-free according to EN 50267-2-3 | no |
This page is Control Cable PVC UL CSA JZ 603, part number 83669/500.
You can find the detail information about specifications and dimensions on part number 83669/500.
Configure
Basic Attributes
Rated voltage U(kV)
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
83651/500 |
83652/1000 |
83652/500 |
83670/1000 |
83671/500 |
83672/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
673.27 € | 1 | 5 Days | 10 | 500 | 4 | 6.7 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,668.15 € | 1 | Quote | 10 | 1000 | 5 | 7.3 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
834.08 € | 1 | 6 Days | 10 | 500 | 5 | 7.3 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
21,920.80 € | 1 | 5 Days | 10 | 1000 | 50 | 23 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
13,734.99 € | 1 | 5 Days | 10 | 500 | 61 | 25.3 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,372.74 € | 1 | 5 Days | 10 | 1000 | 3 | 6.8 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no |