Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,063.95 € | 1 | 5 Days | 10 | 1000 | 3 | 6.1 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
531.98 € | 1 | 5 Days | 10 | 500 | 3 | 6.1 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,346.53 € | 1 | 5 Days | 10 | 1000 | 4 | 6.7 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
673.27 € | 1 | 5 Days | 10 | 500 | 4 | 6.7 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,668.15 € | 1 | Quote | 10 | 1000 | 5 | 7.3 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
834.08 € | 1 | 6 Days | 10 | 500 | 5 | 7.3 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,144.08 € | 1 | 5 Days | 10 | 1000 | 7 | 8.8 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,072.03 € | 1 | 73 Days | 10 | 500 | 7 | 8.8 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
3,736.57 € | 1 | 5 Days | 10 | 1000 | 12 | 11.1 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,868.28 € | 1 | 5 Days | 10 | 500 | 12 | 11.1 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
6,026.96 € | 1 | 5 Days | 10 | 1000 | 18 | 12.9 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
3,013.48 € | 1 | 5 Days | 10 | 500 | 18 | 12.9 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
8,591.75 € | 1 | 5 Days | 10 | 1000 | 25 | 16 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
4,295.88 € | 1 | 5 Days | 10 | 500 | 25 | 16 | 0.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,106.71 € | 1 | 5 Days | 10 | 1000 | 3 | 6.5 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
553.36 € | 1 | 5 Days | 10 | 500 | 3 | 6.5 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,438.75 € | 1 | 5 Days | 10 | 1000 | 4 | 7.1 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
719.37 € | 1 | 5 Days | 10 | 500 | 4 | 7.1 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
185.62 € | 1 | 5 Days | 10 | 100 | 5 | 7.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,856.11 € | 1 | 5 Days | 10 | 1000 | 5 | 7.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
928.06 € | 1 | 5 Days | 10 | 500 | 5 | 7.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,648.27 € | 1 | 5 Days | 10 | 1000 | 7 | 9.5 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,324.13 € | 1 | 5 Days | 10 | 500 | 7 | 9.5 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
4,205.62 € | 1 | 5 Days | 10 | 1000 | 12 | 11.6 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,102.81 € | 1 | 5 Days | 10 | 500 | 12 | 11.6 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
6,720.95 € | 1 | 5 Days | 10 | 1000 | 18 | 13.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
3,360.47 € | 1 | 5 Days | 10 | 500 | 18 | 13.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
9,772.45 € | 1 | 5 Days | 10 | 1000 | 25 | 17.1 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
4,886.23 € | 1 | 5 Days | 10 | 500 | 25 | 17.1 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
13,280.35 € | 1 | 5 Days | 10 | 1000 | 34 | 19.1 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
16,341.15 € | 1 | 5 Days | 10 | 1000 | 41 | 20.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
8,170.57 € | 1 | 5 Days | 10 | 500 | 41 | 20.9 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
21,920.80 € | 1 | 5 Days | 10 | 1000 | 50 | 23 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
13,734.99 € | 1 | 5 Days | 10 | 500 | 61 | 25.3 | 0.75 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,372.74 € | 1 | 5 Days | 10 | 1000 | 3 | 6.8 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
686.38 € | 1 | 5 Days | 10 | 500 | 3 | 6.8 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,763.52 € | 1 | 5 Days | 10 | 1000 | 4 | 7.5 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
881.77 € | 1 | 5 Days | 10 | 500 | 4 | 7.5 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,195.38 € | 1 | 5 Days | 10 | 1000 | 5 | 8.4 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,097.70 € | 1 | 5 Days | 10 | 500 | 5 | 8.4 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
3,235.36 € | 1 | 5 Days | 10 | 1000 | 7 | 10 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,617.67 € | 1 | 5 Days | 10 | 500 | 7 | 10 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
5,355.27 € | 1 | 5 Days | 10 | 1000 | 12 | 12.5 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,677.64 € | 1 | 5 Days | 10 | 500 | 12 | 12.5 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
8,414.39 € | 1 | 5 Days | 10 | 1000 | 18 | 14.7 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
4,207.19 € | 1 | 5 Days | 10 | 500 | 18 | 14.7 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
11,137.75 € | 1 | 5 Days | 10 | 1000 | 25 | 18 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
5,568.87 € | 1 | 5 Days | 10 | 500 | 25 | 18 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
16,254.70 € | 1 | 5 Days | 10 | 1000 | 34 | 20.3 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
8,127.34 € | 1 | 5 Days | 10 | 500 | 34 | 20.3 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
19,023.79 € | 1 | 5 Days | 10 | 1000 | 41 | 22.4 | 1 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
170.93 € | 1 | 53 Days | 10 | 100 | 3 | 8 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,709.23 € | 1 | 5 Days | 10 | 1000 | 3 | 8 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
854.62 € | 1 | 5 Days | 10 | 500 | 3 | 8 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
222.36 € | 1 | 5 Days | 10 | 100 | 4 | 8.7 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,223.64 € | 1 | 5 Days | 10 | 1000 | 4 | 8.7 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,111.82 € | 1 | 5 Days | 10 | 500 | 4 | 8.7 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
2,744.37 € | 1 | 5 Days | 10 | 1000 | 5 | 9.8 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
1,372.20 € | 1 | 5 Days | 10 | 500 | 5 | 9.8 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no | |||
4,083.84 € | 1 | 5 Days | 10 | 1000 | 7 | 11.9 | 1.5 | - | - | - | fine wired | Core | continuous white number print | yes | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Halogen-free according to EN 50267-2-3 | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Rated voltage U(kV)
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes