Manufacturer part number: 11827/1000
Brand: HELUKABEL
Price: 4,038.11 €
Delivery time: 5 Days
Overall Length: 1000 m
Finished outer diameter: 10.7 mm
Sheath (outer coating) color: Black
Conductor Nominal cross-section: 0.75
Number of cores: 7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11827/1000
Part Number
|
---|
11827/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Conductor Nominal cross-section | Number of cores | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4,038.11 € | 1 | 5 Days | 10 | 1000 | 10.7 | Black | 0.75 | 7 | yes |
Loading...
Core insulation | PVC | Sheath material | PVC | Conductor class | stranded |
---|---|---|---|---|---|
Stranding | Core | Core identification | continous white number print |
This page is Control Cable PVC UL CSA UV resistant JZ 600, part number 11827/1000.
You can find the detail information about specifications and dimensions on part number 11827/1000.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Sheath (outer coating) color
Conductor Nominal cross-section
Number of cores
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11823/1000 |
11823/500 |
11874/500 |
11906/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath (outer coating) color | Conductor Nominal cross-section | Number of cores | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,567.21 € | 1 | 5 Days | 10 | 1000 | 6.8 | Black | 0.75 | 2 | no | |||
783.61 € | 1 | 5 Days | 10 | 500 | 6.8 | Black | 0.75 | 2 | no | |||
29,427.21 € | 1 | 5 Days | 10 | 500 | 26.9 | Black | 25 | 4 | yes | |||
4,279.06 € | 1 | 5 Days | 10 | 1000 | 9.9 | Gray | 1.5 | 4 | yes |