Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10380/1000 |
10380/500 |
10381/500 |
10382/1000 |
10382/500 |
10383/1000 |
10384/1000 |
10385/1000 |
11635/1000 |
11635/500 |
11639/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,901.84 € | 1 | 5 Days | 10 | 1000 | 11.5 | - | - | 4 | stranded | 4 | Core | continous white number print | yes | |||
3,450.93 € | 1 | 5 Days | 10 | 500 | 11.5 | - | - | 4 | stranded | 4 | Core | continous white number print | yes | |||
4,434.19 € | 1 | 5 Days | 10 | 500 | 12.8 | - | - | 4 | stranded | 5 | Core | continous white number print | yes | |||
10,236.85 € | 1 | 5 Days | 10 | 1000 | 13.6 | - | - | 6 | stranded | 4 | Core | continous white number print | yes | |||
5,118.42 € | 1 | 5 Days | 10 | 500 | 13.6 | - | - | 6 | stranded | 4 | Core | continous white number print | yes | |||
13,002.80 € | 1 | 5 Days | 10 | 1000 | 15.1 | - | - | 6 | stranded | 5 | Core | continous white number print | yes | |||
18,623.72 € | 1 | 5 Days | 10 | 1000 | 17.1 | - | - | 10 | stranded | 4 | Core | continous white number print | yes | |||
26,878.23 € | 1 | 5 Days | 10 | 1000 | 20.9 | - | - | 16 | stranded | 4 | Core | continous white number print | yes | |||
1,533.37 € | 1 | 5 Days | 10 | 1000 | 6.2 | - | - | 0.75 | stranded | 3 | Core | continous white number print | no | |||
766.69 € | 1 | 5 Days | 10 | 500 | 6.2 | - | - | 0.75 | stranded | 3 | Core | continous white number print | no | |||
2,685.45 € | 1 | 5 Days | 10 | 500 | 10.8 | - | - | 0.75 | stranded | 12 | Core | continous white number print | no |
Loading...
Sheath (outer coating) color | Black | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Rated voltage U(V) | 500 |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes