Manufacturer part number: 11346/1000
Brand: HELUKABEL
Price: 3,121.03 €
Delivery time: 5 Days
Overall Length: 1000 m
Number Of Cores: 5 Core
Finished outer diameter: 7.4 mm
Conductor Nominal cross-section: 0.75
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11346/1000
Part Number
|
---|
11346/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|---|
3,121.03 € | 1 | 5 Days | 10 | 1000 | 5 | 7.4 | 0.75 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | thermoplastic Compound | Coat Material | thermoplastic Compound |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | fine wired | Stranding | Core |
Core identification | continuous white number print | protective conductor | no | Halogen-free according to EN 50267-2-3 | no |
oil resistance | no |
This page is Control Cable screened halogen free JZ 500 HMH, part number 11346/1000.
You can find the detail information about specifications and dimensions on part number 11346/1000.
Part Number |
---|
11344/1000 |
11344/500 |
11347/1000 |
11347/500 |
11349/1000 |
11349/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section |
---|---|---|---|---|---|---|---|---|---|---|
2,005.95 € | 1 | 5 Days | 10 | 1000 | 3 | 6.3 | 0.75 | |||
1,002.97 € | 1 | 5 Days | 10 | 500 | 3 | 6.3 | 0.75 | |||
3,915.05 € | 1 | 5 Days | 10 | 1000 | 7 | 8.2 | 0.75 | |||
1,957.52 € | 1 | 5 Days | 10 | 500 | 7 | 8.2 | 0.75 | |||
2,939.39 € | 1 | 5 Days | 10 | 1000 | 4 | 7.2 | 1 | |||
1,469.69 € | 1 | 5 Days | 10 | 500 | 4 | 7.2 | 1 |