Manufacturer part number: 12760/500
Brand: HELUKABEL
Price: 1,231.74 €
Delivery time: 5 Days
Overall Length: 500 m
Finished outer diameter: 8.6 mm
Conductor Nominal cross-section: 1.5
Number of cores: 3
protective conductor: yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12760/500
Part Number
|
---|
12760/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,231.74 € | 1 | 5 Days | 10 | 500 | 8.6 | 1.5 | 3 | yes |
Loading...
Sheath (outer coating) color | Black | Core insulation | thermoplastic Compound | Sheath material | thermoplastic Compound |
---|---|---|---|---|---|
Conductor class | stranded | Stranding | Core | Core identification | continous white number print |
Rated voltage U(V) | 1000 |
This page is Control Cable UV resistant halogen free JZ 600 HMH, part number 12760/500.
You can find the detail information about specifications and dimensions on part number 12760/500.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
12738/1000 |
12738/500 |
12740/1000 |
12762/1000 |
12762/500 |
12763/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
1,947.76 € | 1 | 5 Days | 10 | 1000 | 7.5 | 0.75 | 4 | yes | |||
973.87 € | 1 | 5 Days | 10 | 500 | 7.5 | 0.75 | 4 | yes | |||
2,368.28 € | 1 | 5 Days | 10 | 1000 | 8.4 | 0.75 | 5 | yes | |||
3,117.13 € | 1 | 5 Days | 10 | 1000 | 9.6 | 1.5 | 4 | yes | |||
1,558.56 € | 1 | 5 Days | 10 | 500 | 9.6 | 1.5 | 4 | yes | |||
3,355.64 € | 1 | 5 Days | 10 | 1000 | 9.6 | 1.5 | 4 | no |