Data & Computer Cables PVC Pair TRONIC (19002/500)

Data & Computer Cables  PVC Pair TRONIC 19002/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 19002/500

Brand: HELUKABEL

Price: 193.15

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Conductor Cross Section: 0.14 mm2

Number Of Cores: 4 Core

Finished outer diameter: 4.6 mm

Cop: 5.4 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19002/500

Part Number
19002/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Cop
(kg / km)
Number of couples x cross section
(mm2)
Weight approx.
(kg / km)

193.15 €

1 5 Days 105000.1444.65.42 x 2 x 0.1425

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Temperature range (moved)(°C) -5°C to +80°C Temperature range (unmoved) -30°C to +80°C Test voltage 1200 V
Radiation resistance up to 80 Mrad Stranding Pairs Conductor class Kl.5 = finely stranded
Core identification Colour Conductor material Copper, blank Flame retardant according to EN 60332-1-2
Screen over stranding element not avalable Screen over stranding Foil

This page is Data & Computer Cables PVC Pair TRONIC, part number 19002/500.
You can find the detail information about specifications and dimensions on part number 19002/500.

Variation of this product

Part Number
19001/1000
19001/500
19002/1000
19003/1000
19003/500
19004/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Cop
(kg / km)
Number of couples x cross section
(mm2)
Weight approx.
(kg / km)

253.20 €

1 5 Days 1010000.1423.62.71 x 2 x 0.1420

126.61 €

1 5 Days 105000.1423.62.71 x 2 x 0.1420

386.32 €

1 6 Days 1010000.1444.65.42 x 2 x 0.1425

651.42 €

1 5 Days 1010000.1465.183 x 2 x 0.1431

325.71 €

1 5 Days 105000.1465.183 x 2 x 0.1431

768.18 €

1 5 Days 1010000.1485.510.74 x 2 x 0.1438

Tech Support