Manufacturer part number: 21035/50
Brand: HELUKABEL
Price: 64.91 €
Delivery time: 5 Days
Overall Length: 50 m
Conductor Cross Section: 0.25 mm2
Number Of Cores: 6 Core
Finished outer diameter: 6.4 mm
Cop: 32 kg / km
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21035/50
Part Number
|
---|
21035/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Cop (kg / km) | Number of couples x cross section (mm2) | Coupling resistance | Weight approx. (kg / km) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.91 € | 1 | 5 Days | 10 | 50 | 0.25 | 6 | 6.4 | 32 | 3 x 2 x 0.25 | max. 250 Ohm/km | 65 |
Loading...
Sheath (outer coating) color | Gray | Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |
---|---|---|---|---|---|
Temperature range (moved)(°C) | -5°C to +80°C | Temperature range (unmoved) | -30°C to +80°C | Test voltage | Core / core 1200 V, core / shield 800 V |
Radiation resistance | up to 80 Mrad | Stranding | Pairs | Conductor class | Kl.5 = finely stranded |
Conductor material | Copper, blank | Flame retardant | according to EN 60332-1-2 | Screen over stranding element | not avalable |
Screen over stranding | Weave |
This page is Data & Computer Cables PVC screened Pair TRONIC CY, part number 21035/50.
You can find the detail information about specifications and dimensions on part number 21035/50.
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Finished outer diameter(mm)
Cop(kg / km)
Number of couples x cross section(mm2)
Coupling resistance
Weight approx.(kg / km)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
17002/100 |
17002/1000 |
17002/500 |
21035/500 |
21036/100 |
21036/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Cop (kg / km) | Number of couples x cross section (mm2) | Coupling resistance | Weight approx. (kg / km) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.92 € | 1 | 5 Days | 10 | 100 | 0.5 | 6 | 8.2 | 70 | 3 x 2 x 0.5 | - | 104 | |||
2,609.23 € | 1 | 5 Days | 10 | 1000 | 0.5 | 6 | 8.2 | 70 | 3 x 2 x 0.5 | - | 104 | |||
1,304.61 € | 1 | 5 Days | 10 | 500 | 0.5 | 6 | 8.2 | 70 | 3 x 2 x 0.5 | - | 104 | |||
649.19 € | 1 | 5 Days | 10 | 500 | 0.25 | 6 | 6.4 | 32 | 3 x 2 x 0.25 | max. 250 Ohm/km | 65 | |||
161.20 € | 1 | 5 Days | 10 | 100 | 0.25 | 8 | 7.2 | 38 | 4 x 2 x 0.25 | max. 250 Ohm/km | 80 | |||
1,612.01 € | 1 | 5 Days | 10 | 1000 | 0.25 | 8 | 7.2 | 38 | 4 x 2 x 0.25 | max. 250 Ohm/km | 80 |