Manufacturer part number: 52445/500
Brand: HELUKABEL
Price: 752.36 €
Delivery time: 5 Days
Overall Length: 500 m
Finished outer diameter: 5.7 mm
Conductor Nominal cross-section: 0.25
Number of cores: 4
Cop: 27.1 kg / km
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52445/500
Part Number
|
---|
52445/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | Cop (kg / km) | Weight approx. (kg / km) | Number of couples x cross section (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
752.36 € | 1 | 5 Days | 10 | 500 | 5.7 | 0.25 | 4 | 27.1 | 44 | 2 x 2 x 0.25 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | Polyethylen (PE) | Sheath material | Copolymer, thermoplastic |
---|---|---|---|---|---|
Conductor material | Copper, blank | Perm. External cable temperature during installation / handling | + 5°C to +70°C | Perm. External cable temperature after mounting without vibration | -40°C to +70°C |
Conductor class | Kl.5 = stranded | Stranding | no | Core identification | Colour |
Test voltage(V) | 0,14 mm² = 800 V, >= 0,25 mm² = 1200 V | coupling resistance | max. 250 Ohm/km | radiation resistance | up to 100 Mrad |
Screen over stranding element | not available | Screen over stranding | Weave | flame retardant | according to EN 60332-1-2 |
Low smoke according to EN61034-2 | yes |
This page is Data & Computer Cables screened halogen free DATAFLAMM C Pair, part number 52445/500.
You can find the detail information about specifications and dimensions on part number 52445/500.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Cop(kg / km)
Weight approx.(kg / km)
Number of couples x cross section(mm2)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52437/1000 |
52437/500 |
52439/1000 |
52446/1000 |
52446/500 |
52447/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | Cop (kg / km) | Weight approx. (kg / km) | Number of couples x cross section (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,264.93 € | 1 | 5 Days | 10 | 1000 | 5.8 | 0.14 | 8 | 39.1 | 66 | 4 x 2 x 0.14 | |||
1,132.46 € | 1 | 5 Days | 10 | 500 | 5.8 | 0.14 | 8 | 39.1 | 66 | 4 x 2 x 0.14 | |||
2,758.69 € | 1 | 5 Days | 10 | 1000 | 6.8 | 0.14 | 12 | 51.4 | 87 | 6 x 2 x 0.14 | |||
2,294.11 € | 1 | 5 Days | 10 | 1000 | 6.2 | 0.25 | 6 | 42.4 | 66 | 3 x 2 x 0.25 | |||
1,147.05 € | 1 | 5 Days | 10 | 500 | 6.2 | 0.25 | 6 | 42.4 | 66 | 3 x 2 x 0.25 | |||
2,882.33 € | 1 | 5 Days | 10 | 1000 | 7 | 0.25 | 8 | 54.5 | 81 | 4 x 2 x 0.25 |